Rod ends DO Series

Rod ends  DO Series

Product Details:

Manufacturer part number: GIR20 DO

Brand: ZEN

Price: 12.44

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIR20 DO

Part Number
GIR20 DO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.44 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Connection screw direction Right Screw Outer diameter(mm) 53
Width(mm) 103.5 Thread type Female thread Seal None. open bearing
Maintenance Version requiring maintenance Weight(g) 350.0

This page is Rod ends DO Series, part number GIR20 DO.
You can find the detail information about specifications and dimensions on part number GIR20 DO.

Tech Support