Manufacturer part number: 22207 EC3
Brand: SKF
Price: 61.41 €
Delivery time: 17 Days
I.D. d: 35 mm
O.D. D: 72 mm
Width B: 23 mm
EAN: 7316572101568
Weight: 439.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22207 EC3
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 5 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Outer ring | Lubrication groove with lubrication holes on outer ring | Seal | None. open bearing | Temperature range | -30 to +200 °C |
Version | Standard version |
This page is Spherical roller bearings EC3 Series, part number 22207 EC3.
You can find the detail information about specifications and dimensions on part number 22207 EC3.
Part Number |
---|
22205 EC3 |
22215 EC3 |
22309 EC3 |
22313 EC3 |
22317 EC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
58.54 € | 1 | 17 Days | 25 | 52 | 18 | 7316571653297 | 175.0 | ||
137.42 € | 1 | 12 Days | 75 | 130 | 31 | 7316576652400 | 1686.0 | ||
106.45 € | 1 | 17 Days | 45 | 100 | 36 | 7316571580746 | 1379.0 | ||
197.97 € | 1 | 17 Days | 65 | 140 | 48 | 7316576653810 | 3489.0 | ||
344.90 € | 1 | 4 Days | 85 | 180 | 60 | 7316570065114 | 7280.0 |