Bearing Components / Aluminium, Steel stainless / Internal diameter 8~95mm (SK30)

Bearing Components / Aluminium, Steel stainless / Internal diameter 8~95mm SK30

Product Details:

Manufacturer part number: SK30

Brand: ZEN

Price: 17.00

Delivery time: 4 Days


Technical Data:

Material: Aluminium

Internal diameter: 30 mm

Outer diameter: 84 mm

Width: 28 mm

Splitting: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK30

Part Number
SK30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Splitting Lubrication hole Raceway Surface Weight
(g)

17.00 €

1 4 Days Aluminium308428----216.0

Loading...

  1. 1

This page is Bearing Components / Aluminium, Steel stainless / Internal diameter 8~95mm, part number SK30.
You can find the detail information about specifications and dimensions on part number SK30.

Variation of this product

Part Number
IR32X37X20
IR32X40X20
IR35X40X20.5
SMB2
SMB3
SMB4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Splitting Lubrication hole Raceway Surface Weight
(g)

3.70 €

1 4 Days -323720-Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding41.0

3.12 €

1 4 Days -324020-Without lubrication grooveFinely finished with flattened end facesNo twist-free grinding68.0

4.62 €

1 4 Days -354020.5----25.0

99,999.00 €

1 4 Days Steel (stainless)15281----3.0

1.57 €

1 4 Days Steel (stainless)17321----3.0

1.94 €

1 4 Days Steel (stainless)20361----4.0

Tech Support