Rod End Bearings, Spherical Bearings AW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGE20 AW
DGE25 AW
DGE100 AW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

43.55 €

1 4 Days 2055250.014.3

48.26 €

1 4 Days 2562380.016

-

1 Quote 10021010500.050

Loading...

  1. 1

Basic information

Seal None. open bearing Temperature range -20 to +110 °C

Tech Support