Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Outer diameter (mm) | Weight (g) | Width (mm) | Temperature range | Thread direction | Thread type | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.00 € | 1 | 4 Days | 35 | 62 | 380.0 | 35 | -20 to +200 °C | - | - | ||
24.25 € | 1 | 4 Days | 45 | 75 | 680.0 | 43 | -20 to +200 °C | - | - | ||
64.75 € | 1 | 4 Days | 60 | 105 | 2000.0 | 63 | -20 to +200 °C | - | - | ||
151.72 € | 1 | 4 Days | 90 | 150 | 5400.0 | 85 | -20 to +200 °C | - | - | ||
279.20 € | 1 | 4 Days | 100 | 160 | 5900.0 | 85 | -20 to +200 °C | - | - | ||
369.63 € | 1 | 4 Days | 120 | 210 | 15100.0 | 115 | -20 to +200 °C | - | - | ||
6.28 € | 1 | 4 Days | 19.05 | 31.75 | 53.0 | 16.662 | -20 to +200 °C | - | - | ||
8.17 € | 1 | 4 Days | 22.225 | 36.513 | 85 | 19.431 | -20 to +200 °C | - | - | ||
65.32 € | 1 | 4 Days | 69.85 | 111.125 | 2420.0 | 61.112 | -20 to +200 °C | - | - | ||
102.88 € | 1 | 4 Days | 82.55 | 130.175 | 3820.0 | 72.238 | -20 to +200 °C | - | - | ||
154.77 € | 1 | 4 Days | 88.9 | 139.7 | 4790.0 | 77.775 | -20 to +200 °C | - | - | ||
208.67 € | 1 | 4 Days | 95.25 | 149.225 | 5800.0 | 83.337 | -20 to +200 °C | - | - | ||
245.80 € | 1 | 4 Days | 101.6 | 158.75 | 7000.0 | 88.9 | -20 to +200 °C | - | - | ||
10.63 € | 1 | 4 Days | 17 | 46 | 190.0 | 14 | - | Right-hand thread | Male thread | ||
38.72 € | 1 | 4 Days | 35 | 82 | 1400.0 | 25 | - | Right-hand thread | Male thread | ||
66.00 € | 1 | 4 Days | 45 | 102 | 2600.0 | 32 | - | Right-hand thread | Male thread | ||
80.60 € | 1 | 4 Days | 50 | 112 | 3400.0 | 35 | - | Right-hand thread | Male thread | ||
- | 1 | Quote | 60 | 135 | 5900.0 | 44 | - | Right-hand thread | Male thread | ||
380.43 € | 1 | 4 Days | 70 | 160 | 8200.0 | 49 | - | Right-hand thread | Male thread | ||
369.70 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Right-hand thread | Male thread | ||
11.08 € | 1 | 4 Days | 17 | 46 | 190.0 | 14 | - | Left-hand thread | Male thread | ||
30.98 € | 1 | 4 Days | 30 | 73 | 890.0 | 22 | - | Left-hand thread | Male thread | ||
38.72 € | 1 | 4 Days | 35 | 82 | 1400.0 | 25 | - | Left-hand thread | Male thread | ||
52.80 € | 1 | 4 Days | 40 | 92 | 1800.0 | 28 | - | Left-hand thread | Male thread | ||
66.00 € | 1 | 4 Days | 45 | 102 | 2600.0 | 32 | - | Left-hand thread | Male thread | ||
80.60 € | 1 | 4 Days | 50 | 112 | 3400.0 | 35 | - | Left-hand thread | Male thread | ||
124.97 € | 1 | 4 Days | 60 | 135 | 5900.0 | 44 | - | Left-hand thread | Male thread | ||
192.90 € | 1 | 4 Days | 70 | 160 | 8200.0 | 49 | - | Left-hand thread | Male thread | ||
11.53 € | 1 | 4 Days | 17 | 46 | 220.0 | 14 | - | Right-hand thread | Female thread | ||
19.40 € | 1 | 4 Days | 25 | 64 | 640.0 | 20 | - | Right-hand thread | Female thread | ||
38.13 € | 1 | 4 Days | 30 | 73 | 930.0 | 22 | - | Right-hand thread | Female thread | ||
48.40 € | 1 | 4 Days | 35 | 82 | 1300.0 | 25 | - | Right-hand thread | Female thread | ||
74.40 € | 1 | 4 Days | 45 | 102 | 2500.0 | 32 | - | Right-hand thread | Female thread | ||
80.60 € | 1 | 4 Days | 50 | 112 | 3500.0 | 35 | - | Right-hand thread | Female thread | ||
124.97 € | 1 | 4 Days | 60 | 135 | 5500.0 | 44 | - | Right-hand thread | Female thread | ||
192.90 € | 1 | 4 Days | 70 | 160 | 8600.0 | 49 | - | Right-hand thread | Female thread | ||
369.70 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Right-hand thread | Female thread | ||
10.63 € | 1 | 4 Days | 17 | 46 | 220.0 | 14 | - | Left-hand thread | Female thread | ||
35.75 € | 1 | 4 Days | 30 | 73 | 930.0 | 22 | - | Left-hand thread | Female thread | ||
38.72 € | 1 | 4 Days | 35 | 82 | 1300.0 | 25 | - | Left-hand thread | Female thread | ||
74.40 € | 1 | 4 Days | 45 | 102 | 2500.0 | 32 | - | Left-hand thread | Female thread | ||
80.60 € | 1 | 4 Days | 50 | 112 | 3500.0 | 35 | - | Left-hand thread | Female thread | ||
124.97 € | 1 | 4 Days | 60 | 135 | 5500.0 | 44 | - | Left-hand thread | Female thread | ||
192.90 € | 1 | 4 Days | 70 | 160 | 8600.0 | 49 | - | Left-hand thread | Female thread | ||
462.12 € | 1 | 4 Days | 80 | 180 | 12000.0 | 55 | - | Left-hand thread | Female thread |
Loading...
Maintenance | Version requiring maintenance | Seal | None. open bearing |
---|