Rod ends ES2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DGE20 ES2RS
DGE40 ES2RS
DGEG40 ES2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

5.29 €

1 4 Days 203561.016

12.36 €

1 4 Days 4062300.028

22.57 €

1 4 Days 4038540.040

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal Lip seal on both sides Temperature range -20 to +200 °C

Tech Support