Bearing Covers, Seals A Series / Internal diameter 29~292mm (Part Numbers)

Bearing Covers, Seals A Series / Internal diameter 29~292mm
[Specifications]
・Internal diameter(mm): 29~292
・Width(mm): 4.7~14.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V30 A
V32 A
V40 A
V50 A
V55 A
V65 A
V70 A
V80 A
V85 A
V150 A
V160 A
V220 A
V250 A
V325 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Width
(mm)
Weight
(g)

1.25 €

1 4 Days --2

1.33 €

1 4 Days 294.75

1.58 €

1 4 Days 365.53.0

1.93 €

1 4 Days 455.53.0

2.08 €

1 4 Days 495.55

2.45 €

1 4 Days --6

2.60 €

1 4 Days --10

3.10 €

1 4 Days --11

3.23 €

1 4 Days 766.812

7.75 €

1 4 Days 1357.927

10.18 €

1 4 Days 144940

15.56 €

1 4 Days 19814.3158.0

20.87 €

1 4 Days 22514.3175

36.58 €

1 4 Days 29214.3230

Loading...

  1. 1

Tech Support