Bearing Covers, Seals VIT Series (Part Numbers)

Bearing Covers, Seals  VIT Series
[Specifications]
・Material: FKM (Viton)
・Version: Rubber coating
・Pressure resistance: Up to 0.5 bar max.
・Internal diameter(mm): 12~180
・Outer diameter(mm): 24~220

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W12-28-7 VIT
W14-27-7 VIT
W15-24-7 VIT
W15-32-7 VIT
W15-35-7 VIT
W16-30-7 VIT
W17-28-7 VIT
W17-30-7 VIT
W17-35-7 VIT
W17-35-10 VIT
W20-28-6 VIT
W20-30-7 VIT
W20-40-7 VIT
W20-42-7 VIT
W20-47-7 VIT
W22-35-7 VIT
W22-38-7 VIT
W22-40-7 VIT
W24-35-7 VIT
W24-40-7 VIT
W25-35-7 VIT
W25-40-7 VIT
W25-47-7 VIT
W25-52-10 VIT
W25-72-7 VIT
W28-40-7 VIT
W28-50-10 VIT
W30-40-7 VIT
W30-42-7 VIT
W30-45-8 VIT
W30-52-7 VIT
W30-62-7 VIT
W32-42-7 VIT
W32-45-7 VIT
W32-52-7 VIT
W35-47-7 VIT
W35-72-10 VIT
W40-52-7 VIT
W40-68-10 VIT
W42-56-7 VIT
W45-60-7 VIT
W45-62-8 VIT
W45-65-8 VIT
W48-62-8 VIT
W50-72-8 VIT
W50-72-10 VIT
W52-62-8 VIT
W52-72-8 VIT
W55-70-8 VIT
W55-90-10 VIT
W58-72-8 VIT
W60-80-8 VIT
W65-80-8 VIT
W65-85-10 VIT
W70-90-13 VIT
W70-95-10 VIT
W75-95-10 VIT
W78-100-10 VIT
W85-110-12 VIT
W90-120-12 VIT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

8.25 €

1 4 Days 122877

8.25 €

1 4 Days 1427710

7.97 €

1 4 Days 1524710

9.37 €

1 4 Days 1532710

9.37 €

1 4 Days 1535710

8.25 €

1 4 Days 163077

8.25 €

1 4 Days 1728710

8.25 €

1 4 Days 1730710

9.37 €

1 4 Days 1735710

9.37 €

1 4 Days 17351010

8.25 €

1 4 Days 202865

8.25 €

1 4 Days 2030710

10.20 €

1 4 Days 2040710

10.42 €

1 4 Days 2042710

11.52 €

1 4 Days 2047710

9.37 €

1 4 Days 2235710

10.20 €

1 4 Days 2238710

10.20 €

1 4 Days 2240710

9.37 €

1 4 Days 24357100

10.20 €

1 4 Days 2440710

9.37 €

1 4 Days 2535710

10.20 €

1 4 Days 2540710

11.52 €

1 4 Days 2547710

12.32 €

1 4 Days 25521010

16.90 €

1 4 Days 25727100

10.20 €

1 4 Days 2840710

11.52 €

1 4 Days 28501010

10.20 €

1 4 Days 3040710

10.42 €

1 4 Days 3042710

10.42 €

1 4 Days 3045810

12.32 €

1 4 Days 3052710

14.60 €

1 4 Days 3062710

10.42 €

1 4 Days 3242710

10.42 €

1 4 Days 3245710

12.31 €

1 4 Days 3252710

11.52 €

1 4 Days 3547710

16.90 €

1 4 Days 35721010

99,999.00 €

1 4 Days 4052710

16.28 €

1 4 Days 40681010

13.22 €

1 4 Days 4256710

13.22 €

1 4 Days 4560710

14.60 €

1 4 Days 4562810

14.60 €

1 4 Days 4565810

14.60 €

1 4 Days 4862810

16.90 €

1 4 Days 5072810

16.90 €

1 4 Days 50721010

14.60 €

1 4 Days 5262810

16.90 €

1 4 Days 5272810

16.28 €

1 4 Days 5570810

21.60 €

1 4 Days 55901010

16.90 €

1 4 Days 5872810

18.18 €

1 4 Days 6080810

18.18 €

1 4 Days 6580810

20.60 €

1 4 Days 65851010

21.60 €

1 4 Days 70901310

22.65 €

1 4 Days 70951010

22.65 €

1 4 Days 75951050

23.93 €

1 4 Days 781001010

25.40 €

1 4 Days 851101210

26.93 €

1 4 Days 901201210

Loading...

Basic information

Material FKM (Viton) Pressure resistance Up to 0.5 bar max. Temperature range -15 to +200 °C
Version Rubber coating Dust lip/Protective lip without Tension spring Rust- and acid-resistant steel

Tech Support