• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Roller Bearings X Series

Roller Bearings  X Series

Product Details:

Manufacturer part number: 78255 X

Brand: TIMKEN

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

78255 X

Part Number
78255 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. d(mm) 64.988 Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track
Arrangement Standard version Cage Sheet steel cage EAN 0053893402574
Product range Inner ring (cone) only. with roller set Temperature range -30 to +120 °C Weight(g) 1498.0

This page is Roller Bearings X Series, part number 78255 X.
You can find the detail information about specifications and dimensions on part number 78255 X.

Tech Support