• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Oil-free bushes / P11 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAF20165 P11
PAP10060 P11
PAP1825 P11
PAP5030 P11
PAP5540 P11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
EAN Weight
(g)
Width
(mm)

8.98 €

1 4 Days 2023402897766089416.016.5

92.50 €

1 4 Days 100105-412.060

4.25 €

1 4 Days 1820402897765719112.025

22.22 €

1 4 Days 5055-105.030

21.77 €

1 4 Days 55604028977658884155.040

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -200::+280 Lubrication & Maintenance Maintenance-free. for dry-running applications Material Leaded

Tech Support