Roller Bearings 2LSV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5016 2LSV

Part Number
NNF5016 2LSV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.60 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 80 O.D. D(mm) 125 Width B(mm) 60
Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing EAN 9008745285721 Temperature range -20 to +80 °C
Weight(g) 2700.0

This page is Roller Bearings 2LSV Series, part number NNF5016 2LSV.
You can find the detail information about specifications and dimensions on part number NNF5016 2LSV.

Tech Support