Manufacturer part number: 3218 AC3
Brand: SKF
Price: 363.90 €
Delivery time: 4 Days
I.D. D: 90 φ
Outer Diameter D: 160 φ
Width B: 52.4 mm
EAN: 7316570842609
Weight: 3730.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3218 AC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Angular contact ball bearings / double row / A / C3 / dimensions selectable / contact angle 30° / series AC3 / SKF, part number 3218 AC3.
You can find the detail information about specifications and dimensions on part number 3218 AC3.
Part Number |
---|
3209 AC3 |
3219 AC3 |
3309 AC3 |
3313 AC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
93.95 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316571557045 | 630.0 | ||
457.77 € | 1 | 4 Days | 95 | 170 | 55.6 | 7316570506457 | 4670.0 | ||
115.16 € | 1 | 4 Days | 45 | 100 | 39.7 | 7316571181653 | 1300.0 | ||
266.35 € | 1 | 4 Days | 65 | 140 | 58.7 | 7316570669152 | 3435.0 |