Manufacturer part number: 3207 ATN9C3
Brand: SKF
Price: 54.88 €
Delivery time: 17 Days
I.D. D: 35 φ
Outer Diameter D: 72 φ
Width B: 27 mm
EAN: 7316577069344
Weight: 440.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3207 ATN9C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Seal | None. open bearing |
Temperature range | -20 to +120 °C |
This page is Angular contact ball bearings / double row / A / TN9 / C3 / dimensions selectable / plastic cage / SKF / series ATN9C3 / SKF, part number 3207 ATN9C3.
You can find the detail information about specifications and dimensions on part number 3207 ATN9C3.
Part Number |
---|
3209 ATN9C3 |
3210 ATN9C3 |
3306 ATN9C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
80.60 € | 1 | 17 Days | 45 | 85 | 30.2 | 7316577045225 | 620.0 | ||
87.93 € | 1 | 17 Days | 50 | 90 | 30.2 | 7316577045218 | 667.0 | ||
71.20 € | 1 | 17 Days | 30 | 72 | 30.2 | 7316577052445 | 534.0 |