Manufacturer part number: 7320 BEGAF
Brand: SKF
Price: 999.57 €
Delivery time: 4 Days
I.D. D: 100 φ
Outer Diameter D: 215 φ
Width B: 47 mm
EAN: 7316571055442
Weight: 7978.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7320 BEGAF
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Angular contact ball bearings / single row / 7218, 73xx / steel cage / BEGAF / SKF, part number 7320 BEGAF.
You can find the detail information about specifications and dimensions on part number 7320 BEGAF.
Part Number |
---|
7218 BEGAF |
7310 BEGAF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
488.97 € | 1 | 4 Days | 90 | 160 | 30 | 7316570966718 | 2215.0 | ||
212.56 € | 1 | 4 Days | 50 | 110 | 27 | 7316577089366 | 1176.0 |