Manufacturer part number: 7040 BGM
Brand: SKF
Price: 2,764.16 €
Delivery time: 4 Days
I.D. D: 200 φ
Outer Diameter D: 310 φ
Width B: 51 mm
EAN: 7316571038629
Weight: 13085.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7040 BGM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +200 °C |
This page is Angular contact ball bearings / single row / 7040, 7048 / BGM / SKF, part number 7040 BGM.
You can find the detail information about specifications and dimensions on part number 7040 BGM.
Part Number |
---|
7048 BGM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
3,616.56 € | 1 | 4 Days | 240 | 360 | 56 | 7316577298027 | 18409.0 |