Deep groove ball bearings / single row / 2F / VA228 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YAR207-2F/VA228
YAR209 -2F/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

148.51 €

1 4 Days 36.5127242.9445.0

200.02 €

1 4 Days 458549.2657.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Bore Cylindrical bore
Fixing Threaded pins Inner ring Widened inner ring on both sides Seal Double-sided sliding seal with centrifugal pulley
Temperature range -20 to +120 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360