Deep groove ball bearings / single row / 2RS1 / 2RS1 / SKF (W626-2RS1)

Deep groove ball bearings / single row / 2RS1 / 2RS1 / SKF W626-2RS1

Product Details:

Manufacturer part number: W626-2RS1

Brand: SKF

Price: 19.98

Delivery time: 12 Days


Technical Data:

Materials of Inner and Outer Ring: Stainless Steel

Outer Ring Type: -

Accuracy  (JIS): Grade 5

I.D. D: 6 φ

Outer Diameter D: 19 φ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W626-2RS1

Part Number
W626-2RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Outer Ring Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Outer Ring Number of Bearing Ring Rows Rolling Element Material Cage Clearance Current insulation EAN Fixing Inner ring Outer ring Weight
(g)

19.98 €

1 12 Days Stainless Steel-Grade 56196-Single RowStainless SteelSheet steel cageNormal radial clearanceNo current insulation7316570883251--Without flange/groove8.0

Loading...

  1. 1

Basic information

Bore Cylindrical bore Seal Contact seals on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1 / SKF, part number W626-2RS1.
You can find the detail information about specifications and dimensions on part number W626-2RS1.

Variation of this product

Part Number
1726205 -2RS1
1726206 -2RS1
1726208 -2RS1
1726209 -2RS1
1726212 -2RS1
W6304 -2RS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Outer Ring Type Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Outer Ring Number of Bearing Ring Rows Rolling Element Material Cage Clearance Current insulation EAN Fixing Inner ring Outer ring Weight
(g)

15.38 €

1 17 Days SteelSpherical SurfaceGrade 0255215With Outer Ring-Steel---7316576621826No additional mounting optionNo widened inner ring-119.0

18.83 €

1 12 Days SteelSpherical SurfaceGrade 0306216With Outer Ring-Steel---7316576620201No additional mounting optionNo widened inner ring-188.0

29.58 €

1 12 Days SteelSpherical SurfaceGrade 0408018With Outer Ring-Steel---7316576625053No additional mounting optionNo widened inner ring-346.0

33.90 €

1 17 Days SteelSpherical SurfaceGrade 0458519With Outer Ring-Steel---7316577299031No additional mounting optionNo widened inner ring-396.0

49.92 €

1 17 Days SteelSpherical SurfaceGrade 06011022With Outer Ring-Steel---7316570435030No additional mounting optionNo widened inner ring-749.0

72.82 €

1 17 Days Stainless Steel-Grade 5205215-Single RowStainless SteelSheet steel cageNormal radial clearanceNo current insulation7316570948912--Without flange/groove135.0

Tech Support