Deep groove ball bearings / single row / 2RSH / 2RSHC3GJN / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6202 -2RSHC3GJN
6304 -2RSHC3GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

11.80 €

1 12 Days 153511-45.0

20.25 €

1 17 Days 2052157316572049464144.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

Tech Support