Deep groove ball bearings / single row / 2RSL / 2RSLTN9C3VT162 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6005 -2RSLTN9C3VT162
6202 -2RSLTN9C3VT162
6203 -2RSLTN9C3VT162
6204-2RSLTN9C3VT162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

12.65 €

1 12 Days 254712731657182414780.0

8.82 €

1 17 Days 153511731657182480244.0

10.30 €

1 12 Days 174012731657186954464.0

16.87 €

1 12 Days 2047147316571824628103.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range -20 to +120 °C

Tech Support