• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Angular contact ball bearings / single row / contact angle 30° / A2RS1C3MT33 / SKF

Angular contact ball bearings / single row / contact angle 30° / A2RS1C3MT33 / SKF

Product Details:

Manufacturer part number: 3213 A2RS1C3MT33

Brand: SKF

Price: 233.25

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213 A2RS1C3MT33

Part Number
3213 A2RS1C3MT33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

233.25 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 65
Outer Diameter D(φ) 120 Width B(mm) 38.1 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Arrangement Standard version Cage Sheet steel cage
Clearance Slightly increased radial clearance Contact angle 30 degrees EAN 7316571510712
Seal Lip seal on both sides Temperature range -20 to +120 °C Weight(g) 1580.0

This page is Angular contact ball bearings / single row / contact angle 30° / A2RS1C3MT33 / SKF, part number 3213 A2RS1C3MT33.
You can find the detail information about specifications and dimensions on part number 3213 A2RS1C3MT33.

Tech Support