Manufacturer part number: UCFS313
Brand: SNR
Price: 150.86 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCFS313
Bearing Unit, Type | Square Flange Type | Shaft Bore Dia. d(mm) | 65 | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Rolling Element Material | Steel | Fixing | Threaded pins | Number of holes | 4 |
Temperature range | -20 to +120 °C | Version | Standard version | Weight(g) | 8882.0 |
EAN | 3413529542253 |
This page is Flanged housing units, part number UCFS313.
You can find the detail information about specifications and dimensions on part number UCFS313.