Manufacturer part number: 3210 A2ZC3MT33
Brand: SKF
Price: 138.35 €
Delivery time: 4 Days
I.D. D: 50 φ
Outer Diameter D: 90 φ
Width B: 30.2 mm
EAN: 7316571821832
Weight: 680.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3210 A2ZC3MT33
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Seal | Cover on both sides |
Temperature range | -20 to +120 °C |
This page is Angular contact ball bearings / single row / contact angle 30° / A2ZC3MT33 / SKF, part number 3210 A2ZC3MT33.
You can find the detail information about specifications and dimensions on part number 3210 A2ZC3MT33.
Part Number |
---|
3206 A2ZC3MT33 |
3306 A2ZC3MT33 |
3307 A2ZC3MT33 |
3309 A2ZC3MT33 |
3310 A2ZC3MT33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
85.77 € | 1 | 17 Days | 30 | 62 | 23.8 | 7316571821221 | 297.0 | ||
100.00 € | 1 | 17 Days | 30 | 72 | 30.2 | 7316571821924 | 544.0 | ||
115.23 € | 1 | 17 Days | 35 | 80 | 34.9 | 7316571821931 | 744.0 | ||
154.30 € | 1 | 4 Days | 45 | 100 | 39.7 | 7316571496122 | 1420.0 | ||
199.80 € | 1 | 4 Days | 50 | 110 | 44.4 | 7316571496139 | 1711.0 |