Manufacturer part number: 7308 BE2RZP
Brand: SKF
Price: 74.52 €
Delivery time: 17 Days
I.D. D: 40 φ
Outer Diameter D: 90 φ
Width B: 23 mm
EAN: 7316575924478
Weight: 621.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7308 BE2RZP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | Non-contact seal on both sides |
Temperature range | -20 to +120 °C |
This page is Angular contact ball bearings / single row / contact angle 40° / BE2RZP / SKF, part number 7308 BE2RZP.
You can find the detail information about specifications and dimensions on part number 7308 BE2RZP.
Part Number |
---|
7207 BE2RZP |
7208 BE2RZP |
7305 BE2RZP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
49.63 € | 1 | 17 Days | 35 | 72 | 17 | 7316577268877 | 270.0 | ||
57.40 € | 1 | 17 Days | 40 | 80 | 18 | 7316577268884 | 359.0 | ||
36.03 € | 1 | 4 Days | 25 | 62 | 17 | 7316575924430 | 230.0 |