Angular contact ball bearings / single row / contact angle 40° / series BEGAM / SKF (7214 BEGAM)

Angular contact ball bearings / single row / contact angle 40° / series BEGAM / SKF 7214 BEGAM

Product Details:

Manufacturer part number: 7214 BEGAM

Brand: SKF

Price: 242.61

Delivery time: 4 Days


Technical Data:

I.D. D: 70 φ

Outer Diameter D: 125 φ

Width B: 24 mm

EAN: 7316577612007

Weight: 1172.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7214 BEGAM

Part Number
7214 BEGAM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

242.61 €

1 4 Days 701252473165776120071172.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing
Temperature range -20 to +150 °C

This page is Angular contact ball bearings / single row / contact angle 40° / series BEGAM / SKF, part number 7214 BEGAM.
You can find the detail information about specifications and dimensions on part number 7214 BEGAM.

Variation of this product

Part Number
7212 BEGAM
7216 BEGAM
7310 BEGAM
7311 BEGAM
7312 BEGAM
7313 BEGAM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

233.24 €

1 4 Days 60110227316577648945846.0

314.58 €

1 4 Days 801402673165771498931580.0

173.43 €

1 17 Days 501102773165776112841158.0

204.38 €

1 17 Days 551202973165776546321494.0

208.86 €

1 4 Days 601303173165776486241916.0

244.40 €

1 4 Days 651403373165771507762362.0

Tech Support