• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Angular contact ball bearings / single row / contact angle 40° / series BEGAP / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7214 BEGAP
7302 BEGAP
7306 BEGAP
7314 BEGAP
7318 BEGAP
7320 BEGAP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

147.83 €

1 17 Days 701252473165776485941092.0

46.33 €

1 17 Days 1542137316576633669100.0

51.48 €

1 17 Days 3072197316577651686340.0

180.88 €

1 4 Days 701503573165771508442597.0

566.01 €

1 4 Days 901904373165771511934975.0

746.27 €

1 4 Days 1002154773165776486317171.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Polyamide cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing
Temperature range -20 to +120 °C

Tech Support