Roller Bearings M Series (81222 M)

Roller Bearings  M Series 81222 M

Product Details:

Manufacturer part number: 81222 M

Brand: ZEN

Price: 250.68

Delivery time: 4 Days


Technical Data:

I.D. d: 110 mm

O.D. D: 160 mm

Width B: 38 mm

Weight: 2700.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81222 M

Part Number
81222 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

250.68 €

1 4 Days 110160382700.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Operating direction Single direction bearing Product range Complete axial cylindrical roller bearing
Temperature range -20 to +120 °C

Tech Support