Roller Bearings PPV2NR Series (NNF5012 PPV2NR)

Roller Bearings  PPV2NR Series NNF5012 PPV2NR

Product Details:

Manufacturer part number: NNF5012 PPV2NR

Brand: ZEN

Price: 131.49

Delivery time: 4 Days


Technical Data:

I.D. d: 60 mm

O.D. D: 95 mm

Width B: 46 mm

Weight: 1260.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5012 PPV2NR

Part Number
NNF5012 PPV2NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

131.49 €

1 4 Days 6095461260.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Outer ring 2 ring grooves with circlip on outer ring Product range With two loosley enclosed circlips
Temperature range -20 to +80 °C

This page is Roller Bearings PPV2NR Series, part number NNF5012 PPV2NR.
You can find the detail information about specifications and dimensions on part number NNF5012 PPV2NR.

Variation of this product

Part Number
NNF5005 PPV2NR
NNF5013 PPV2NR
NNF5014 PPV2NR
NNF5017 PPV2NR
NNF5020 PPV2NR
NNF5022 PPV2NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

57.40 €

1 4 Days 254730250.0

99,999.00 €

1 4 Days 65100461330.0

182.59 €

1 4 Days 70110541870.0

260.80 €

1 4 Days 85130602950.0

-

1 Quote 100150673950.0

427.75 €

1 4 Days 110170806570.0

Tech Support