Angular contact ball bearings / single row / contact angle 62° / series CGA / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSD2047 CGA

Part Number
BSD2047 CGA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

149.62 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 20 Outer Diameter D(φ) 47
Width B(mm) 15 Rolling Element Material Steel Cage Polyamide cage
Contact angle 62 degree EAN 7316570030662 Operating direction Double direction bearing
Seal None. open bearing Temperature range -20 to +120 °C Weight(g) 127.00001

This page is Angular contact ball bearings / single row / contact angle 62° / series CGA / SKF, part number BSD2047 CGA.
You can find the detail information about specifications and dimensions on part number BSD2047 CGA.

Tech Support