Deep groove ball bearings / single row / K.E2RS1TN / SKF (2210 K.E-2RS1TN)

Deep groove ball bearings / single row / K.E2RS1TN / SKF 2210 K.E-2RS1TN

Product Details:

Manufacturer part number: 2210 K.E-2RS1TN

Brand: SKF

Price: 60.68

Delivery time: 4 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 90 φ

Width B: 23 mm

EAN: 7316577312082

Weight: 569.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2210 K.E-2RS1TN

Part Number
2210 K.E-2RS1TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

60.68 €

1 4 Days 5090237316577312082569.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +100 °C

This page is Deep groove ball bearings / single row / K.E2RS1TN / SKF, part number 2210 K.E-2RS1TN.
You can find the detail information about specifications and dimensions on part number 2210 K.E-2RS1TN.

Variation of this product

Part Number
2206 K.E-2RS1TN
2211 K.E-2RS1TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

39.68 €

1 17 Days 3062207316577039873260.0

75.67 €

1 4 Days 55100257316577041418783.0

Tech Support