Self-aligning ball bearings / double row / K.ETN9C3 / SKF (2307 K.ETN9C3)

Self-aligning ball bearings / double row / K.ETN9C3 / SKF 2307 K.ETN9C3

Product Details:

Manufacturer part number: 2307 K.ETN9C3

Brand: SKF

Price: 76.22

Delivery time: 17 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 80 φ

Width B: 31 mm

EAN: 7316577664051

Weight: 638.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2307 K.ETN9C3

Part Number
2307 K.ETN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

76.22 €

1 17 Days 3580317316577664051638.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / K.ETN9C3 / SKF, part number 2307 K.ETN9C3.
You can find the detail information about specifications and dimensions on part number 2307 K.ETN9C3.

Variation of this product

Part Number
1210 K.ETN9C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.95 €

1 17 Days 5090207316577060334492.0

Tech Support