Rod ends TXE-2LS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIL50 TXE-2LS

Part Number
SIL50 TXE-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

491.53 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 50 Outer diameter(mm) 114 Width(mm) 35
Maintenance Maintenance-free version Seal Three-lip contact seal on both sides Thread type Female thread
Weight(g) 4701.0 GTIN/EAN 7316572049211

This page is Rod ends TXE-2LS Series, part number SIL50 TXE-2LS.
You can find the detail information about specifications and dimensions on part number SIL50 TXE-2LS.

Tech Support