Deep groove ball bearings / single row / MC3 / SKF (2310 MC3)

Deep groove ball bearings / single row / MC3 / SKF 2310 MC3

Product Details:

Manufacturer part number: 2310 MC3

Brand: SKF

Price: 369.68

Delivery time: 17 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 110 φ

Width B: 40 mm

Number of Bearing Ring Rows: -

Current insulation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2310 MC3

Part Number
2310 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

369.68 €

1 17 Days 5011040--7316576605130--30 to +150 °C1824.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing

This page is Deep groove ball bearings / single row / MC3 / SKF, part number 2310 MC3.
You can find the detail information about specifications and dimensions on part number 2310 MC3.

Variation of this product

Part Number
6038 MC3
6044 MC3
6315 MC3
6317 MC3
6334 MC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

841.59 €

1 4 Days 19029046Single RowNo current insulation7316577096494Without flange/groove-20 to +150 °C11059.0

1,433.95 €

1 4 Days 22034056Single RowNo current insulation7316570444667Without flange/groove-20 to +150 °C18856.0

377.30 €

1 4 Days 7516037Single RowNo current insulation7316574133666Without flange/groove-20 to +150 °C3770.0

559.70 €

1 4 Days 8518041Single RowNo current insulation7316571852621Without flange/groove-20 to +150 °C5140.0

2,209.90 €

1 4 Days 17036072Single RowNo current insulation7316577314284Without flange/groove-20 to +150 °C35787.0

Tech Support