Manufacturer part number: 6319 MC4
Brand: SKF
Price: 757.30 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 95 φ
Outer Diameter D: 200 φ
Width B: 45 mm
EAN: 7316570925043
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6319 MC4
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Strongly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / MC4 / SKF, part number 6319 MC4.
You can find the detail information about specifications and dimensions on part number 6319 MC4.
Part Number |
---|
6032 MC4 |
6315 MC4 |
6316 MC4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
714.15 € | 1 | 4 Days | Grade 0 | 160 | 240 | 38 | 7316570441819 | 5929.0 | ||
352.30 € | 1 | 4 Days | - | 75 | 160 | 37 | 7316574133673 | 3686.0 | ||
488.77 € | 1 | 4 Days | Grade 0 | 80 | 170 | 39 | 7316570221725 | 4358.0 |