Housing seals DS Series (SC524 DS)

Housing seals  DS Series SC524 DS

Product Details:

Manufacturer part number: SC524 DS

Brand: SNR

Price: 12.01

Delivery time: 4 Days


Technical Data:

EAN: 3413520646738

Weight: 68.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC524 DS

Part Number
SC524 DS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)

12.01 €

1 4 Days 341352064673868.0

Loading...

  1. 1

Basic information

Temperature range -40 to +100 °C Version Double lip seal

This page is Housing seals DS Series, part number SC524 DS.
You can find the detail information about specifications and dimensions on part number SC524 DS.

Variation of this product

Part Number
SC215 DS
SC522 DS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Weight
(g)

17.83 €

1 4 Days 341352064434548.0

19.67 €

1 4 Days 3413520646677134.0

Tech Support