Manufacturer part number: 6204 VA201
Brand: SKF
Price: 32.03 €
Delivery time: 7 Days
Accuracy (JIS): Grade 5
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 14 mm
EAN: 7316577740830
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6204 VA201
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None. open bearing |
Temperature range | -40 to +250 °C |
This page is Deep groove ball bearings / single row / VA201 / SKF, part number 6204 VA201.
You can find the detail information about specifications and dimensions on part number 6204 VA201.
Part Number |
---|
6003 VA201 |
6209 VA201 |
6215 VA201 |
6305 VA201 |
6307 VA201 |
6310 VA201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
35.31 € | 1 | 17 Days | Grade 5 | 17 | 35 | 10 | 7316571110981 | 39.0 | ||
58.98 € | 1 | 17 Days | Grade 6 | 45 | 85 | 19 | 7316570359824 | 410.0 | ||
167.25 € | 1 | 12 Days | Grade 0 | 75 | 130 | 25 | 7316570865646 | 1165.0 | ||
52.15 € | 1 | 17 Days | Grade 6 | 25 | 62 | 17 | 7316570579420 | 220.0 | ||
58.52 € | 1 | 17 Days | Grade 6 | 35 | 80 | 21 | 7316570291490 | 455.0 | ||
138.77 € | 1 | 17 Days | Grade 6 | 50 | 110 | 27 | 7316570109641 | 1060.0 |