Deep groove ball bearings / single row / ZC3 / SKF (6211 -ZC3)

Deep groove ball bearings / single row / ZC3 / SKF 6211 -ZC3

Product Details:

Manufacturer part number: 6211 -ZC3

Brand: SKF

Price: 41.12

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 55 φ

Outer Diameter D: 100 φ

Width B: 21 mm

EAN: 7316571369433


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6211 -ZC3

Part Number
6211 -ZC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

41.12 €

1 17 Days Grade 655100217316571369433600.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on one side
Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / ZC3 / SKF, part number 6211 -ZC3.
You can find the detail information about specifications and dimensions on part number 6211 -ZC3.

Variation of this product

Part Number
6201 -ZC3
6203-ZC3
6208-ZC3
6209 -ZC3
6212 -ZC3
6310 -ZC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

7.17 €

1 17 Days Grade 5123210731657136713236.0

8.65 €

1 17 Days Grade 5174012731657136729363.0

27.08 €

1 17 Days Grade 64080187316571369105357.0

33.72 €

1 17 Days Grade 64585197316571369211409.0

57.45 €

1 17 Days Grade 660110227316571369549773.0

60.87 €

1 17 Days Grade 6501102773165713662271059.0

Tech Support