Deep groove ball bearings / single row / -ZC4 / SKF (6208 -ZC4)

Deep groove ball bearings / single row / -ZC4 / SKF 6208 -ZC4

Product Details:

Manufacturer part number: 6208 -ZC4

Brand: SKF

Price: 27.35

Delivery time: 17 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

EAN: 7316571505909

Weight: 364.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6208 -ZC4

Part Number
6208 -ZC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

27.35 €

1 17 Days 4080187316571505909364.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on one side Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / -ZC4 / SKF, part number 6208 -ZC4.
You can find the detail information about specifications and dimensions on part number 6208 -ZC4.

Variation of this product

Part Number
6209 -ZC4
6212 -ZC4
6308-ZC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

33.72 €

1 17 Days 4585197316570367744410.0

57.45 €

1 17 Days 60110227316570674453783.0

36.32 €

1 17 Days 4090237316570312928618.0

Tech Support