Manufacturer part number: 6308 -ZZC3HT
Brand: SKF
Price: 58.12 €
Delivery time: 17 Days
Accuracy (JIS): Grade 6
I.D. D: 40 φ
Outer Diameter D: 90 φ
Width B: 23 mm
EAN: 7316571092911
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6308 -ZZC3HT
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | For high temperatures (-20 to +130 °C) |
This page is Deep groove ball bearings / single row / ZZ / ZZC3HT / SKF, part number 6308 -ZZC3HT.
You can find the detail information about specifications and dimensions on part number 6308 -ZZC3HT.
Part Number |
---|
6314 -ZZC3HT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
146.33 € | 1 | 4 Days | - | 70 | 150 | 35 | 7316572329009 | 2605.0 |