Deep groove ball bearings / single row / ZZ / ZZGJN / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
608-ZZGJN
6205 -ZZGJN
6206 -ZZGJN
6207 -ZZGJN
6208-ZZGJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.70 €

1 12 Days Grade 58227731657157750012.0

16.08 €

1 12 Days Grade 52552157316571533780131.0

21.53 €

1 7 Days Grade 63062167316571549668201.0

28.62 €

1 12 Days Grade 63572177316571549743290.0

37.53 €

1 12 Days Grade 64080187316571549989367.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -30 to +150 °C

Tech Support