Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF (6007 -2RS1C3GJN)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF 6007 -2RS1C3GJN

Product Details:

Manufacturer part number: 6007 -2RS1C3GJN

Brand: SKF

Price: 25.13

Delivery time: 12 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 35 φ

Outer Diameter D: 62 φ

Width B: 14 mm

EAN: 7316571574066


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6007 -2RS1C3GJN

Part Number
6007 -2RS1C3GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

25.13 €

1 12 Days Grade 63562147316571574066154.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Contact seals on both sides
Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF, part number 6007 -2RS1C3GJN.
You can find the detail information about specifications and dimensions on part number 6007 -2RS1C3GJN.

Variation of this product

Part Number
6012-2RS1C3GJN
6015 -2RS1C3GJN
6206 -2RS1C3GJN
6210-2RS1C3GJN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

70.23 €

1 17 Days Grade 66095187316571555096414.0

110.89 €

1 4 Days Grade 075115207316571548616651.0

24.52 €

1 12 Days Grade 63062167316571535036200.0

61.33 €

1 17 Days Grade 65090207316571573373459.0

Tech Support