Manufacturer part number: 6309 -2RS1NR
Brand: SKF
Price: 66.79 €
Delivery time: 17 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6309 -2RS1NR
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Grooved | Accuracy (JIS) | Grade 6 |
---|---|---|---|---|---|
I.D. D(φ) | 45 | Outer Diameter D(φ) | 100 | Width B(mm) | 25 |
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | EAN | 7316571051246 | Seal | Contact seals on both sides |
Temperature range | -20 to +120 °C | Weight(g) | 862.0 |
This page is Deep groove ball bearings / single row / outer ring with circlip / 2RS1 / 2RS1NR / SKF, part number 6309 -2RS1NR.
You can find the detail information about specifications and dimensions on part number 6309 -2RS1NR.