Manufacturer part number: KRV80 PP
Brand: NKE BEARINGS
Price: Please contact the support for quotation
Delivery time: Quote
Roller Outer Diameter D: 80 φ
Roller Width B: 100 mm
EAN: 9008745719509
Internal diameter: 30 mm
Weight: 1600.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KRV80 PP
Roller Type | Spherical Outer Ring | Material | Bearing steel | Axial fixing | Hexagon socket |
---|---|---|---|---|---|
Cage | None. full complement needle bearing | Lubrication & Maintenance | Relubrication possible without restriction | Outer ring | Spherical outside surface |
Seal | Plastic axial plain washer with sealing on both sides | Temperature range | -30 to +100 °C | Eccentric ring | Without eccentric ring |
This page is Cam Followers, Roller Followers PP Series, part number KRV80 PP.
You can find the detail information about specifications and dimensions on part number KRV80 PP.
Part Number |
---|
KRV16 PP |
KRV19 PP |
KRV47 PP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller Outer Diameter D (φ) | Roller Width B (mm) | EAN | Internal diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
17.71 € | 1 | 4 Days | 16 | 28 | 9008745719318 | 6 | 19.0 | ||
18.52 € | 1 | 4 Days | 19 | 32 | 9008745719332 | 8 | 31.0 | ||
44.58 € | 1 | 4 Days | 47 | 66 | 9008745719462 | 20 | 390.0 |