Bearing Components / Cast iron / Internal diameter 25~140mm (SNC506-605)

Bearing Components / Cast iron / Internal diameter 25~140mm SNC506-605

Product Details:

Manufacturer part number: SNC506-605

Brand: SNR

Price: 43.37

Delivery time: 4 Days


Technical Data:

Internal diameter: - mm

Weight: 2400.0 g

EAN: 3413520648220


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNC506-605

Part Number
SNC506-605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

43.37 €

1 4 Days -2400.03413520648220

Loading...

  1. 1

Basic information

Material Cast iron Splitting Split

This page is Bearing Components / Cast iron / Internal diameter 25~140mm, part number SNC506-605.
You can find the detail information about specifications and dimensions on part number SNC506-605.

Variation of this product

Part Number
SNC208-307
SNC213-311
SNC226-526
SNC228-528
SNC517
SNC524-620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

60.04 €

1 4 Days 403222.03413520647803

76.54 €

1 4 Days 657006.03413520647902

521.33 €

1 4 Days 13042600.03413520648107

555.72 €

1 4 Days 14048000.03413520648121

152.34 €

1 4 Days 7510898.03413520648428

429.97 €

1 4 Days -35400.03413520648527

Tech Support