Plummer block housings / Cast iron (SNC509)

Plummer block housings / Cast iron SNC509

Product Details:

Manufacturer part number: SNC509

Brand: SNR

Price: 53.79

Delivery time: 4 Days


Technical Data:

Internal diameter: 40 mm

Weight: 3380.0 g

EAN: 3413520648282


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNC509

Part Number
SNC509
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Weight
(g)
EAN

53.79 €

1 4 Days 403380.03413520648282

Loading...

  1. 1

Basic information

Material Cast iron Splitting Split

Tech Support