Deep groove ball bearings / single row / TN9C4 / SKF

Deep groove ball bearings / single row / TN9C4 / SKF

Product Details:

Manufacturer part number: 6206 TN9C4

Brand: SKF

Price: 28.29

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6206 TN9C4

Part Number
6206 TN9C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.29 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 30
Outer Diameter D(φ) 62 Width B(mm) 16 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Strongly increased radial clearance Current insulation No current insulation EAN 7316572123201
Outer ring Without flange/groove Seal None. open bearing Temperature range -20 to +120 °C
Weight(g) 180.0

This page is Deep groove ball bearings / single row / TN9C4 / SKF, part number 6206 TN9C4.
You can find the detail information about specifications and dimensions on part number 6206 TN9C4.

Tech Support