Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6004 -ZZC3GJN |
6210-ZZC3GJN |
6308 -ZZC3GJN |
6311 -ZZC3GJN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
12.75 € | 1 | 7 Days | Grade 5 | 20 | 42 | 12 | 7316571531212 | 68.0 | ||
54.80 € | 1 | 12 Days | Grade 6 | 50 | 90 | 20 | 7316571553023 | 466.0 | ||
57.55 € | 1 | 12 Days | Grade 6 | 40 | 90 | 23 | 7316571539058 | 635.0 | ||
121.93 € | 1 | 12 Days | Grade 0 | 55 | 120 | 29 | - | 1402.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -30 to +150 °C |