Radial insert ball bearings / YAR2xx / series 2F / SKF (YAR212-2F)

Radial insert ball bearings / YAR2xx / series 2F / SKF YAR212-2F

Product Details:

Manufacturer part number: YAR212-2F

Brand: SKF

Price: 70.55

Delivery time: 12 Days


Technical Data:

I.D. D: 60 φ

Outer Diameter D: 110 φ

Width B: 65.1 mm

EAN: 7316577032171

Fixing: Threaded pins


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YAR212-2F

Part Number
YAR212-2F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Weight
(g)

70.55 €

1 12 Days 6011065.17316577032171Threaded pins1384.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Bore Cylindrical bore
Inner ring Widened inner ring on both sides Seal Double-sided sliding seal with centrifugal pulley Temperature range -20 to +120 °C

This page is Radial insert ball bearings / YAR2xx / series 2F / SKF, part number YAR212-2F.
You can find the detail information about specifications and dimensions on part number YAR212-2F.

Variation of this product

Part Number
YAR204-012 -2F
YAR207 -2F
YAR208-108 -2F
YAR209-112 -2F
YAR210 -2F
YEL209-112 -2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Weight
(g)

20.27 €

1 12 Days 19.0547317316577754530Threaded pins156.0

30.22 €

1 7 Days 357242.97316577031181Threaded pins439.0

37.93 €

1 17 Days 38.18049.27316577754615Threaded pins635.0

51.47 €

1 17 Days 44.458549.27316577758248Threaded pins673.0

40.67 €

1 7 Days 509051.6-Threaded pins746.0

69.92 €

1 17 Days 44.458556.37316577754752Eccentric locking collar788.0

Tech Support