Manufacturer part number: YSA209 -2FK
Brand: SKF
Price: 40.30 €
Delivery time: 17 Days
I.D. D: 45 φ
Outer Diameter D: 85 φ
Width B: 35 mm
EAN: 7316571058719
Weight: 529.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YSA209 -2FK
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Spherical Surface | Accuracy (JIS) | Grade 0 |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Rolling Element Material | Steel | Bore | Cylindrical bore |
Fixing | Adapter sleeve | Inner ring | Symmetrically extended inner ring on both sides | Seal | Double-sided sliding seal with centrifugal pulley |
Temperature range | -20 to +120 °C |
This page is Radial insert ball bearings / YSA2xx / series 2FK / SKF, part number YSA209 -2FK.
You can find the detail information about specifications and dimensions on part number YSA209 -2FK.
Part Number |
---|
YSA205 -2FK |
YSA212 -2FK |
YSA213-2FK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
21.60 € | 1 | 17 Days | 25 | 52 | 24 | 7316570067767 | 151.0 | ||
82.18 € | 1 | 17 Days | 60 | 110 | 42.5 | 7316570403312 | 1041.0 | ||
91.48 € | 1 | 17 Days | 65 | 120 | 43.5 | 7316570197280 | 1313.0 |