Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1217 |
1220 |
1316 |
1319 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
143.50 € | 1 | 17 Days | 85 | 150 | 28 | 7316576605062 | 2050.0 | ||
222.20 € | 1 | 4 Days | 100 | 180 | 34 | 7316576605475 | 3740.0 | ||
284.23 € | 1 | 17 Days | 80 | 170 | 39 | 7316576605550 | 4140.0 | ||
517.17 € | 1 | 4 Days | 95 | 200 | 45 | 7316576605666 | 6690.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |