Self-aligning ball bearings / double row / 2303 / 2RS1 / plastic cage / E2RS1TN9 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2303 E-2RS1TN9

Part Number
2303 E-2RS1TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.35 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 17
Outer Diameter D(φ) 47 Width B(mm) 19 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
EAN 7316570023084 Seal Contact seals on both sides Temperature range -30 to +100 °C
Weight(g) 160.0

This page is Self-aligning ball bearings / double row / 2303 / 2RS1 / plastic cage / E2RS1TN9 / SKF, part number 2303 E-2RS1TN9.
You can find the detail information about specifications and dimensions on part number 2303 E-2RS1TN9.

Tech Support